FZB-04U
Fiber Zone Box 4 rack units, holds 12 CCH panels or modules
General Specifications
| Product Number | FZB-04U |
| Product Type | Housings |
| Mounting Type | Wall-Mountable, Ceiling-mount, Floor-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | UL Listed to United States and Canadian safety standards, NEMA, 1, 2, 5, 12K rated |
Design
| Number of Modules | 12 |
| Housing Type | FZB |
| Housing Type (Wall-mountable Specific) | FZB |
| Number of Panels per Housing | 12 |
| Panel or Module Type | CCH |
| Splice Tray Options | Up to 12 0.2-in or 6 0.4-in category S or category R splice trays |
| Fiber Capacity | 288 |
Design - Adapter
| Housing Color | White |
Connector Specs
| Housing Color | White |
Dimensions
| Height | 54 cm |
| Width | 54 cm |
| Depth | 21.6 cm |
Ordering Information
| Package Contents | Housing; installation guide; label, unit ID; label, port identification for 12 panels; 12 blank panels; 12 tie wraps, 1/8 x 4, white; edge grommet, nylon, 12-in; 32 screws, #6-32 x 0.25-in; 2 Universal Cable Clamp (UCC) Kits with 5 cable inserts; 2 brackets for mounting UCC clamp; 2 fan-out brackets; 4 wall-/floor-mounting brackets; 2 trim plates, floor, FZB-04U; 6 6-32 x .25 Phillips; ground bar EM4250-3550; 2 screws, #8-32 and 2 lock washers, #8 |
| Shipping Weight | 6.8 kg |
| Units per Delivery | 1/1 |
Removable backplate
Eases installation
Robust lock
Additional security
UL-Listed to United States and Canadian standards, NEMA 1, 2, 5, 12K rated
Safety
Includes 4U of 19-in rack space
Copper and fiber options
Multiposition bulkhead
Dramatically increases ease of use in subfloor/overhead applications