ICH-12P
Industrial Connector Housing (ICH) Holds 12 CCH connector panels, black
General Specifications
| Product Number | ICH-12P |
| Product Type | Housings |
| Mounting Type | Wall-Mountable |
| Application | Enterprise Networks, Local Area Network (LAN), Private network environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Material | Metal |
| Number of Cable Entries | 2 |
| Cable entry type | Prepunched circular |
| Cable Entry Direction | Bottom-Left |
| Housing Type | ICH |
| Housing Color | Black |
| Number of Panels per Housing | 12 |
| Panel or Cassette Type | CCH |
| Panel or Module Type | CCH |
| Splice Tray Options | Up to 12 category 2R or 6 category 4R splice trays |
| Fiber Capacity | 288 |
| Lock Position | Right side |
| Lock Type | Lock mechanism |
Dimensions
| Height | 401 mm (15.79 in) |
| Depth | 259 mm (10.2 in) |
Ordering Information
| Package Contents | Housing; installation guide; 12 blank panels; unit ID label; UCC strain-relief kit; UCC strain-relief bracket; central strength member strain-relief kit; 2 self-locking nuts, 6-32 SS; 18 1/8 x 4-in tie wraps |
| Shipping Weight | 12.7 kg |
| Units per Delivery | 1/1 |
CCH Cassette Compatible
Modularity – making installation and Moves, Adds and Changes simpler and less risky Simplified Ordering and Designing – 3-4 part numbers are reduced to just one.
Panel and Module compatible
Variety of preterminated and direct termination capabilities
Easy to order and design
Less time selecting correct splice trays and choosing correct splice tray to use,
less time spent putting together the correct BOM and finding out what is needed
IEC IP64 and NEMA 3S
Protection from harsh environments
Routing guides, cable strain-relief provisions included
Easy, out-of-the-box installation
Keyhole mounting holes
Fast installation