CC1-36OTR-3659H
Integrated 1U Housing 36 F, rear-mounted OptiTip® Adapters, front-mounted SC duplex Adapters, Single-mode (OS2)
General Specifications
Product Number | CC1-36OTR-3659H |
EAN Code | 4056418173467 |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack 19-in |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 36 |
Housing Type | AnyLAN Housings and Modules |
OptiTip® Adapter Placement | Rear-mounted |
Cable Design
Fiber Count | 36 |
Design - Adapter
Adapter Style | Standard |
Adapter Type | SC Duplex |
Connector Specs
Polish | UPC |
Specifications - Connector A
Connector Type | SC Duplex |
Polish | UPC |
Dimensions
Height | 440 cm |
Width | 45.5 cm |
Depth | 246 cm |
Length | 0 mm (0 in) |
Ordering Information
Package Contents | Housing; mounting screws; installation guide; cleaning kit guide, unit ID label, 2 jumper routing guides, 0.75 in and 4 #12-24 x 50 screws |
Shipping Weight | 2 kg |
Units per Delivery | 1/1 |
Factory terminated
Eliminates need for field termination, improving reliability and speed of deployment
Configurable in 12 and 24 fibers, single-mode and multimode, supporting SC, LC and ST® compatible connectors
Network flexibility