
LHRE4P12-3C-3RJ000
LGX Compatible Hardware Pigtailed Housing Pre-Term LHS Shelf, 9 in, 144 F, 12-fiber panels, SC UPC, Single-mode (OS2), Ribbon Pigtail, 3 m
General Specifications
Product Number | LHRE4P12-3C-3RJ000 |
Product Type | Housings |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 144 |
Specifications - Connector A
Connector Type | SC |
Polish | UPC |
Dimensions
Weight | 10.57 kg |
Ordering Information
Units per Delivery | 1/1 |