
LHSE416123C-C7VZ1B
LGX Compatible Hardware Stubbed Housing LHS, 144 F, 12 fibers per panel, SC UPC, Single-mode (OS2), top-right entry, Ribbon Riser, 16 m stub
General Specifications
Product Number | LHSE416123C-C7VZ1B |
Product Type | Housings |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 144 |
Cable Entry Direction | Top-right |
Specifications - Connector A
Connector Type | SC |
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |