

PCC-024
Premises Connector Cabinet Capacity for up to 24 F
General Specifications
Product Number | PCC-024 |
EAN Code | 4056418183930 |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Customer premises environments, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Type Front | ST® compatible, SC, and LC |
Cable Entry Direction | Top / Bottom |
Connectorization Configuration | Panel Mounting Only Adapters |
Housing Type | Premises Connector Cabinet (PCC) |
Housing Type (Wall-mountable Specific) | Premises Connector Cabinet (PCC) |
Panel or Module Type | LDC |
Cable Design
Fiber Count | 24 |
Design - Adapter
Housing Color | Platinum |
Adapter Type | ST® compatible, SC, and LC |
Mechanical Specifications
Number of Cables | 1 |
Connector Specs
Housing Color | Platinum |
Dimensions
Height | 355 cm |
Width | 8.92 cm |
Depth | 286 cm |
Ordering Information
Units per Delivery | 1/1 |
Wall-mountable unit
Excellent for interconnect or cross-connect applications
Protection for both the network and user connectors
3.5-in projection from the wall
Fiber routing guides
Allows management and rearrangement of cable slack without violating minimum bend-radius requirements
Labels
Provided for system documentation
Capacity for up to 24 fibers
Accommodates most standard connector types
Strain-relief provisions
Provides for multiple cables within unit