Pretium® Connector Housing, stubbed
Corning preconnectorized (“stubbed”) optical hardware is equipped with factory-terminated and -tested cable assemblies pre-installed in a variety of hardware products. “Stubbed” hardware is terminated in the factory according to the requirements of the Corning Quality Standards. This ensures connector performance and quality, therefore eliminating the time consuming and costly process of terminating cables in the field. It also reduces the number of part numbers needed for installation and minimizes the line items on an order.
Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.
Products
| Product Number | Product Name | |
|---|---|---|
| PR4E4101259-C7001B | Pretium® Connector Housing, stubbed, 4 rack units, 144 F, SC duplex connectors, ribbon cable, riser, top-right cable entry, 10 m, Single-mode (OS2) | |
| PR4E4F3126T-UF001B | Pretium® Connector Housing, stubbed, 4 rack units, 144 F, ST® compatible connectors, FREEDM® loose tube, gel-free cable, riser, top-right cable entry, 153 m, Single-mode (OS2) |