PWH-02P
Pretium® Wall-Mountable Housing (PWH) Holds 2 CCH connector panels
General Specifications
| Product Number | PWH-02P |
| Product Type | Housings |
| Mounting Type | Wall-Mountable |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Number of Modules | 2 |
| Housing Type | PWH |
| Number of Panels per Housing | 2 |
| Panel or Module Type | CCH |
| Splice Tray Options | (4) 2-in-thick (2R) or (2) 4-in-thick (4R) |
| Fiber Capacity | 48 |
| Lock Position | Provider door |
Design - Adapter
| Housing Color | Gray |
Connector Specs
| Housing Color | Gray |
Dimensions
| Height | 9.4 in |
| Width | 17.5 in |
| Depth | 4 in |
Ordering Information
| Package Contents | Housing; installation guide; 2 blank panels; unit ID label; self-adhesive edge grommet 15-in; central strength member strain-relief kit; 3 1/8 x 4-in tie wraps |
| Shipping Weight | 5 kg |
| Shipping Height | 9.25 in |
| Shipping Width | 21.4 in |
| Shipping Depth | 15.25 in |
| Units per Delivery | 1/1 |
Rugged metal construction
Durability
Drop-down front door
Allows for temporary workshelf
Jumper routing guides
Easy fiber management
Interconnect and cross-connect capabilities
Variety of applications
Field-installable lock kit (optional)
Additional security
Splice tray holder (optional)
Easier field splicing