

PWH-06P
Pretium® Wall-Mountable Housing (PWH) Holds 6 CCH connector panels
General Specifications
Product Number | PWH-06P |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 6 |
Housing Type | PWH |
Housing Type (Wall-mountable Specific) | PWH |
Locking Availability | Provider door |
Number of Panels per Housing | 6 |
Panel or Module Type | CCH |
Splice Tray Options | Up to 12 category 2R or 6 category 4R splice trays |
Fiber Capacity | 144 |
Design - Adapter
Housing Color | Gray |
Connector Specs
Housing Color | Gray |
Dimensions
Height | 14.4 in |
Width | 21 in |
Depth | 5.3 in |
Ordering Information
Package Contents | Housing; installation guide; 6 blank panels; unit id label; self-adhesive edge grommet 15-in; central strength member strain-relief kit; 3 1/8 x 4-in tie wraps |
Shipping Weight | 10.4 kg |
Units per Delivery | 1/1 |
Shipping Height | 13.5 in |
Shipping Width | 27 in |
Shipping Depth | 23.5 in |
Rugged metal construction
Durability
Drop-down front door
Allows for temporary workshelf
Jumper routing guides
Easy fiber management
Interconnect and cross-connect capabilities
Variety of applications
Field-installable lock kit (optional)
Additional security
Splice tray holder (optional)
Easier field splicing