PWH-12P
Pretium® Wall-Mountable Housing (PWH) Holds 12 CCH connector panels
General Specifications
| Product Number | PWH-12P |
| Product Type | Housings |
| Mounting Type | Wall-Mountable |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Number of Modules | 12 |
| Housing Type | PWH |
| Number of Panels per Housing | 12 |
| Panel or Module Type | CCH |
| Splice Tray Options | Up to 12 category 2R or 6 category 4R splice trays |
| Fiber Capacity | 288 |
| Lock Position | Provider door |
Design - Adapter
| Housing Color | Gray |
Connector Specs
| Housing Color | Gray |
Dimensions
| Height | 14.4 in |
| Width | 32.5 in |
| Depth | 5.3 in |
Ordering Information
| Package Contents | Housing; installation guide; 12 blank panels; unit ID label; self-adhesive edge grommet 30-in; 2 central strength member strain-relief kits; 6 1/8 x 4-in tie wraps |
| Shipping Weight | 10.9 kg |
| Shipping Height | 13.5 in |
| Shipping Width | 38.5 in |
| Shipping Depth | 23.5 in |
| Units per Delivery | 1/1 |
Rugged metal construction
Durability
Drop-down front door
Allows for temporary workshelf
Jumper routing guides
Easy fiber management
Interconnect and cross-connect capabilities
Variety of applications
Field-installable lock kit (optional)
Additional security
Splice tray holder (optional)
Easier field splicing