SPH-CS24-A9-P00RE
Single-Panel Housing (SPH) Pigtailed 24 F, LC duplex, Single-mode (OS2), single fiber, 250 µm
General Specifications
| Product Number | SPH-CS24-A9-P00RE |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mountable |
| Application | Enterprise Networks, Local Area Network (LAN), Private network environments |
| Technology | Fusion Splice |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Fiber Count | 24 |
| Housing Material | Metal |
| Number of Cable Entries | 2 |
| Cable entry type | From top and bottom |
| Adapter Type Front | LC duplex |
| Cable Entry Direction | Top / Bottom |
| Housing Type | SPH |
| Housing Color | Black |
| Panel or Cassette Type | CCH |
| Splice Tray Options | Includes a 6 slot 0.4-in splice holder, up to 24 heat-shrink single splices double stacked and or six heat-shrink ribbon splices |
| Fiber Capacity | 24 |
| Number of Splice Protectors | 24 |
Design - Adapter
| Housing Color | Blue |
| Keyed adapter | No |
| Shuttered adapter | No |
| Adapter Type | LC duplex |
Specifications - Connector A
| Connector Type | LC duplex |
Dimensions
| Height | 16 cm |
| Width | 14 cm |
| Depth | 5 cm |
Ordering Information
| Package Contents | Housing with installation guide, 6 tie wraps, 1/8 x 4, black; 4 screws, #6-32 x .25 inch; 4 screws, #8-18 x 0.625 inch; and 1 small alcohol wipe for label surface cleaning; 24 x Heat-shrink Fusion Splice Protector parts, single-fiber, 60 mm long |
| Shipping Weight | 0.5 kg |
| Shipping Height | 54 cm |
| Shipping Width | 17.1 mm (0.67 in) |
| Shipping Depth | 196 cm |
| Units per Delivery | 1/1 |
Ready at a moments notice
By keeping a few pigtailed SPH-01Ps on hand, the contractor and/or end user will always be ready
Pigtailed panel and heat shrinks included
All-in-one product saves on order and installation time
Small wall-mount housing for pre-term or field term
Minimal mounting space required, Box-in-a-Box
Stackable
Grow capacity without more wall space
Built in splice tray
Cable and fiber management, protection
DIN/Hat Rail Mountable
Versatile mounting options
Metal housing with smooth, black powder coat finish
Durability with better label adhesion
LANscape® Solutions CCH Footprint
Complexity reduction and adapter panel availability