SPH-01P-CLRDR
Single-Panel Housing (SPH) Wall-mountable, holds one CCH connector panel, black, clear door
General Specifications
| Product Number | SPH-01P-CLRDR |
| Product Type | Housings |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | SPH |
| Number of Panels per Housing | 1 |
| Panel or Module Type | CCH |
| Splice Tray Options | Includes a 12 slot 0.4-in splice holder, up to 24 single-fiber heat-shrink splices double stacked or 6 heat-shrink ribbon splices |
Connector Specs
| Housing Color | Black |
Dimensions
| Height | 165.1 mm (6.5 in) |
| Width | 152.4 mm (6 in) |
| Depth | 38.1 mm (1.5 in) |
Ordering Information
| Shipping Weight | 0.5 kg |
| Shipping Height | 198.12 mm (7.8 in) |
| Shipping Width | 170.18 mm (6.7 in) |
| Shipping Depth | 53.34 mm (2.1 in) |
| Units per Delivery | 1/1 |
Small wall-mount housing for pre-term or field term
Minimal mounting space required
Metal housing with smooth, black powder coat finish
Durability with better label adhesion
Stackable
Grow capacity without more wall space
Built in splice tray
Cable and fiber management, protection
DIN/Hat Rail Mountable
Versatile mounting options
LANscape® Solutions CCH Footprint
Complexity reduction and adapter panel availability