SBE12P12-59
Surface Mount Enclosure SBE 12 SC/UPC DUP
General Specifications
| Product Number | SBE12P12-59 |
| Product Type | Housings |
| Environment | Indoor |
| Access Type | Front access |
| Mounting Type | Wall-Mountable |
| Splice option | Yes |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Adapter Color Front | Blue |
| Color | Black |
Design - Adapter
| Housing Color | Blue |
| Housing Material | Composite |
| Adapter Type | SC Duplex |
Dimensions
| Height | 102 mm (4.02 in) |
| Width | 48 mm (1.89 in) |
| Depth | 127 mm (5 in) |
Ordering Information
| Package Contents | Surface Mount Enclosure, Installation Instructions, Tie-wraps |
| Shipping Height | 106 mm (4.17 in) |
| Shipping Width | 79 mm (3.11 in) |
| Shipping Depth | 208 mm (8.19 in) |
Metal housing with smooth, black powder coat finish
Durability with better label adhesion
Built in splice tray
Cable and fiber management, protection
DIN/Hat Rail Mountable
Versatile mounting options
Small wall-mount housing for pre-term or field term
Minimal mounting space required, Box-in-a-Box