text.skipToContent text.skipToNavigation

SBE12P12-59-XJ

Surface Mount Enclosure  SBE 12 SC/UPC DUP,F/STB, W/JUMPER BRKT

Contact Distributor for Lead Time

General Specifications
Product Number SBE12P12-59-XJ
Product Type Wall-Mountable Hardware
Environment Indoor
Access Type Front access
Lockable No
Mounting Type Wall-Mountable 
Splice option Yes
Application Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Adapter Color Front Blue
Color Black
Design - Adapter
Housing Color Blue
Housing Material Composite
Adapter Type SC Duplex
Dimensions
Height 102 mm (4.02 in)
Width 48 mm (1.89 in)
Depth 127 mm (5 in)
Ordering Information
Package Contents Surface Mount Enclosure, Installation Instructions, Tie-wraps
Shipping Height 106 mm (4.17 in)
Shipping Width 79 mm (3.11 in)
Shipping Depth 208 mm (8.19 in)
Metal housing with smooth, black powder coat finish
Durability with better label adhesion
Built in splice tray
Cable and fiber management, protection
DIN/Hat Rail Mountable
Versatile mounting options
Small wall-mount housing for pre-term or field term
Minimal mounting space required, Box-in-a-Box