WCH-SSH-4-12
WCH Wall-Mountable Slack Storage Housing for WCH-04P, WCH-06P, and WCH-12P
General Specifications
| Product Number | WCH-SSH-4-12 |
| Product Type | Housings |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 343 cm |
| Width | 57.2 cm |
| Depth | 495 cm |
Ordering Information
| Shipping Weight | 5.5 kg |
| Units per Delivery | 1/1 |