WCHE-06P
WCHE Housing 6 CCHE Panel capacity
General Specifications
| Product Number | WCHE-06P |
| Product Type | Housings |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable |
| Installation Methods | Splicing |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Material | Metal |
| Cable entry type | Grommeted Slot |
| Lock Position | Front |
Connector Specs
| Housing Color | Black |
Dimensions
| Height | 343 mm (13.5 in) |
| Width | 408 mm (16.06 in) |
| Depth | 130 mm (5.12 in) |
| Weight | 5.5 kg |
Ordering Information
| Shipping Weight | 6.9 kg |
| Units per Delivery | 1/1 |
| Shipping Height | 230 mm (9.06 in) |
| Shipping Width | 640 mm (25.2 in) |
| Shipping Depth | 410 mm (16.14 in) |
Optimised design for field connectorization
Suitable for loose tube, tight buffered and ribbon fibre optic cables
Metal housing construction
Jumper routing guides and jumper strain relief points
Optional field-installable lock kit (for central door only)
Include bracket for buffer tube fan-out kits
Optional pivoting splice tray holders (to be ordered separately) allow easy cable routing and is designed to make field splicing easier. Splice trays must be ordered separately
Splice cassettes must be ordered separately
Accept standard CCHE connector panels (to be ordered separately). CCHE panels are available for 6, 8, 12, 16*, 24* and 72** fibre terminations for most commonly used connector types
-04P, -06P and -12P housings have a durable, clear polycarbonate-tinted jumper door for easy viewing of jumper connections
* 16 and 24 fibre configurations are available only with LC duplex and MT-RJ adapters
** 72 fibre configuration is available only with MTP adapters