WIC-024
Wall-Mountable Interconnect Center (WIC), Classic Holds 4 WIC connector panels
General Specifications
Product Number | WIC-024 |
EAN Code | 4056418200347 |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | WIC |
Locking Availability | Provider door |
Number of Panels per Housing | 4 |
Panel or Module Type | WIC |
Splice Tray Options | Up to 2 category 4R or 4 category 2R splice trays |
Connector Specs
Housing Color | Beige |
Dimensions
Height | 235 cm |
Width | 21.4 cm |
Depth | 117 cm |
Weight | 2.5 kg |
Ordering Information
Package Contents | Housing; blank panel; 2 mounting screws #4-40 x 0.25-in; instruction sheet; 2 labels, for panels; 2 central member strain-relief clamp kit; 16 tie wraps, 1/8 x 4, white; 2 fiber guides; neoprene edge grommeting, 6-in and strain-relief bracket |
Units per Delivery | 1/1 |
Universal cable clamp
Cable strain-relief
Durable metal housing
Protection
Lockable door(s)
System security
Routing guides
Fiber management