text.skipToContent text.skipToNavigation

Wall-Mountable Interconnect Center (WIC) Panel, ST® compatible Adapters

Corning wall-mountable interconnect center (WIC) connector panels are offered in a variety of fiber counts for use with wall-mountable interconnect center housings. Used with factory-installed or field-installable connectors, these panels and their compact, modular housings are ideal for use in building entrance terminals, wiring closets, open office, and other controlled locations where space is at a premium.

Available with a variety of industry-standard adapter types, WIC panels provide an efficient way to securely mate two connectors and offers multimode and single-mode applications in 6- and 8-fiber count options, plus 12- and 16-fiber count options with MT-RJ and LC duplex connector adapters.

Polish UPC
Fiber Count 6
Adapter Housing Color Beige
Adapter Type ST® compatible duplex

Products

Product Number Product Name
WIC-CP1-15T Wall-Mountable Interconnect Center (WIC) Panel, ST® compatible adapters, 6 F, 62.5 µm multimode (OM1)