
WIC-CP1-15T
Wall-Mountable Interconnect Center (WIC) Panel, ST® compatible Adapters 6 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | WIC-CP1-15T |
Product Type | Panels and Modules |
Fiber Category | 62.5 µm MM (OM1) |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 6 |
Housing Type | Panels and Modules |
Number of Adapters | 6 |
Cable Design
Fiber Count | 6 |
Design - Adapter
Housing Color | Beige |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | ST® compatible duplex |
Insert | Ceramic |
Connector Specs
Polish | UPC |
Specifications - Connector A
Polish | UPC |
Ordering Information
Package Contents | WIC Panel with adapters; instruction sheet; 2 mounting screws, #4-40 x 0.25-in |
Units per Delivery | 1/1 |
Compatible with the wall-mountable splice center (WSC) and other interconnect hardware
Easy expansion, high flexibility and future growth
Easy access to individual connectors
Simple management of future moves, adds, and changes