WMO-35
Workstation Multimedia Outlet (WMO) Beige
General Specifications
Product Number | WMO-35 |
Product Type | Outlets |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Oxygen index | 35 per ASTM D 2863 |
Environmental Conditions
Flammability in line with | 35 per ASTM D 2863 |
Design
Housing Type | Outlets |
Color | Beige |
Dimensions
Height | 144 cm |
Width | 14.4 cm |
Depth | 406 cm |
Weight | 0.28 kg |
Length | 0 mm (0 in) |
Ordering Information
Package Contents | WMO base (beige); WMO cover; station label cover (beige); unit identifier label; 5 raceway adapter panels (beige); 5 blank icons (beige); installation guide; 4 screws, 8-32 x .50 SS; 3 screws, 6-32 x .25 SS; 4 screws, 6-32 x .25 Panhead SS; station label cover (clear) and 4 tie wraps, 1/8 x 4-in |
Units per Delivery | 1/1 |
Flexibility in mounting
Surface-mount, single-gang or dual-gang electrical outlet
Internal routing guides
Provide protection of terminated fiber and copper cabling
Voice, video and data in one outlet
Diversity and convenience
Strain-relief provisions
Connectivity and continuity