WLLAD-5TS25TS2
Wall-Plate Outlet (WLL) 4 ports, CAT 5e and ST® compatible adapters, straight, white
General Specifications
| Product Number | WLLAD-5TS25TS2 |
| Product Type | Outlets |
| Fiber Category | 62.5 µm MM (OM1) |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Wall Plate Color | Pearl white |
| Preloaded Wall Plates connector polish port 1 | UPC |
| Preloaded Wall Plates connector polish port 3 | UPC |
| Wall plate ports orientation | Straight |
| Number of Adapters | 4 |
| Number of Ports | 4 |
Design - Adapter
| Adapter housing color port 1 | Beige |
| Adapter housing color port 2 | White |
| Adapter housing color port 3 | Beige |
| Adapter housing color port 4 | White |
| Adapter Style | Standard |
| Preloaded Wall Plates Adapters port 1 | ST® compatible |
| Preloaded Wall Plates Adapters port 2 | Copper, Cat 5e |
| Preloaded Wall Plates Adapters port 3 | ST® compatible |
| Preloaded Wall Plates Adapters port 4 | Copper, Cat 5e |
Ordering Information
| Package Contents | Wall Plate with adapters; 2 CAT 5e keystone jacks; 2 mounting screws; 2 window labels |
| Units per Delivery | 1/1 |
Mounts to single-gang or double-gang electrical outlets
Ease of installation
May be purchased as individual components or fully configured and populated in customer-specified orientation
Design versatility