text.skipToContent text.skipToNavigation

WLL-PL-AA

Wall-Plate Outlet (WLL)  Single gang, white, one-port

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number WLL-PL-AA
Product Type Outlets
Application Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Wall Plate Color Pearl white
Wall plate ports orientation Angled
Number of Ports 1
Dimensions
Length 0 mm (0 in)
Ordering Information
Package Contents Wall Plate
Units per Delivery 1/1
Mounts to single-gang or double-gang electrical outlets
Ease of installation
May be purchased as individual components or fully configured and populated in customer-specified orientation
Design versatility