

WLLAP-A9B3BEBG
Wall-Plate Outlet (WLL) 4 ports, LC adapters, angled, white
General Specifications
Product Number | WLLAP-A9B3BEBG |
EAN Code | 4056418138305 |
Product Type | Outlets |
Fiber Category | Single-mode (OS2) |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Preloaded Wall Plates connector polish port 4 | UPC |
Wall Plate Color | Pearl white |
Preloaded Wall Plates connector polish port 1 | UPC |
Preloaded Wall Plates connector polish port 2 | APC |
Preloaded Wall Plates connector polish port 3 | UPC |
Wall plate ports orientation | Straight |
Number of Adapters | 4 |
Number of Ports | 4 |
Design - Adapter
Adapter housing color port 1 | Blue |
Adapter housing color port 2 | Yellow |
Adapter housing color port 3 | Red |
Adapter housing color port 4 | Yellow |
Adapter Style | Standard |
Preloaded Wall Plates Adapters port 1 | LC duplex |
Preloaded Wall Plates Adapters port 2 | LC duplex |
Preloaded Wall Plates Adapters port 3 | LC duplex |
Preloaded Wall Plates Adapters port 4 | LC duplex |
Ordering Information
Package Contents | Wall Plate with adapters; 2 mounting screws; 2 window labels |
Units per Delivery | 1/1 |
Mounts to single-gang or double-gang electrical outlets
Ease of installation
May be purchased as individual components or fully configured and populated in customer-specified orientation
Design versatility