

ACH-CP8P-38
ACH™ System Connector Panel, SC Adapters Metal sleeve, 8 F, Single-mode (OS2)
General Specifications
Product Number | ACH-CP8P-38 |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Connector Configuration | SC |
Panel or Module Type | ACH |
Cable Design
Fiber Count | 8 |
Design - Adapter
Housing Color | Battleship Grey |
Adapter Type | SC |
Specifications - Connector A
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |
Angled connector orientation
Simplified jumper routing with a minimum 1.5-inch bend radius
Compatible with ADC® component
Easy integration into existing system