

ACH-CP8P-3C
ACH™ System Connector Panel, SC Adapters UPC, 8 F, Single-mode (OS2)
General Specifications
Product Number | ACH-CP8P-3C |
EAN Code | 4056418195605 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Connector Configuration | SC |
Housing Type | ACH |
Panel or Module Type | ACH |
Cable Design
Fiber Count | 8 |
Design - Adapter
Adapter Type | SC |
Specifications - Connector A
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |
Angled connector orientation
Simplified jumper routing with a minimum 1.5-inch bend radius
Compatible with ADC® component
Easy integration into existing system