ACH-CP1P-3C
ACH™ System Connector Panel, SC Adapters 6 F, Single-mode (OS2)
General Specifications
| Product Number | ACH-CP1P-3C |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 6 |
| Connector Configuration | SC |
| Panel or Module Type | ACH |
Cable Design
| Fiber Count | 6 |
Design - Adapter
| Housing Color | Battleship Grey |
| Adapter Type | SC |
Specifications - Connector A
| Polish | UPC |
Ordering Information
| Units per Delivery | 1/1 |
Angled connector orientation
Simplified jumper routing with a minimum 1.5-inch bend radius
Compatible with ADC® component
Easy integration into existing system