ACH™ System Connector Panel, SC Adapters
Corning ACH™ system connector panels are fully compatible with existing ADC® standard or IFC-style frames and components. These angled connector panels orient connectors toward the outside edge of the bay. This angled orientation simplifies jumper routing and helps maintain a minimum 1.5-inch bend radius. Used with factory-installed or field-installable connectors, these panels provide interconnect and cross-connect capability in a housing between the outside plant, riser or distribution cables and the opto-electronics.
ACH connector panels are made under license from ADC Telecommunications, Inc. Available with a variety of industry-standard adapter types, the panels provide an efficient way to securely mate two connectors and offers multimode and single-mode applications in 6-, 8-, and 12-fiber count options.
Products
| Product Number | Product Name | |
|---|---|---|
| ACH-CP1P-3C | ACH™ System Connector Panel, SC adapters, 6 F, Single-mode (OS2) | |
| ACH-CP8P-38 | ACH™ System Connector Panel, SC adapters, metal sleeve, 8 F, Single-mode (OS2) | |
| ACH-CP8P-3C | ACH™ System Connector Panel, SC adapters, 8 F, Single-mode (OS2) | |
| ACH-CP8P-6C | ACH™ System Connector Panel, SC adapters, APC, 8 F, Single-mode (OS2) |