CTX2400-894RCR
Centrix™ Module 24 port, 4 front facing Pinned MTP adpaters, centered. Cross connect MTP-1 to MTP-3, MTP-2 to MTP-4. SM, Type A Straight Through Polarity
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
| Height | 13 mm (0.51 in) |
| Width | 318 mm (12.52 in) |
| Depth | 298 mm (11.73 in) |
| Weight | 11 kg |
Ordering Information
| Shipping Weight | 0.8 kg |
| Units per Delivery | 1/1 |