CTXCPP3S-B3-2RH000
Centrix™ Pigtailed Cassette 36 Fiber, staggered LC APC duplex panel, single-fiber, single-mode (OS2)
General Specifications
| Product Number | CTXCPP3S-B3-2RH000 |
| Product Type | Rack-Mountable Hardware |
| Fiber Category | Single-mode (OS2) |
| Cable Type | Single fiber (900 µm) |
| Technology | Fusion Splice |
| Application | Central Office, Headend, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 36 |
| Connector Configuration | LC duplex |
| Panel or Module Type | Centrix™ Cassette |
| Splice Protectors Type | Heat Shrink Splice Protection |
| Number of Splice Protectors | 36 |
Cable Design
| Fiber Count | 36 |
Design - Adapter
| Adapter Type | LC |
Optical Specification - Hardware
| Module Insertion Loss, Typical (by 1300 nm) | 0.25 dB |
Connector Specs
| Polish | APC |
Ordering Information
| Shipping Weight | 1 kg |
| Units per Delivery | 1/1 |