CX1A8P36-B3-2RJ000
Centrix™ Pigtailed Cassette 1U Housing, 108 F, LC APC, Single-mode (OS2), Ribbon
General Specifications
| Product Number | CX1A8P36-B3-2RJ000 |
| Cable Type | Single fiber (900 µm) |
| Technology | Fusion Splice |
| Mounting Type | Rack-mount |
| Application | Central Office, Headend, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 108 |
Specifications - Connector A
| Connector Type | LC APC |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |