CTXTP085BGA9-12
Centrix™ System Tap Module Centrix™ System Tap Module
General Specifications
| Product Number | CTXTP085BGA9-12 |
| Product Type | Modules |
| Fiber Category | Single-mode (OS2) |
| Application | Headend, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 24 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Black |
| Adapter Color Front | Blue / Red |
| Adapter Type Front | LC-MTP® |
Cable Design
| Fiber Count | 24 |
| Polarity | Universal |
Ordering Information
| Units per Delivery | 1/1 |