CCH-CP12-D9-P03RJ
Closet Connector Housing (CCH) Panel, pigtailed, SC Connectors SC Duplex, APC, 12 F, Single-mode (OS2), ribbon fiber
General Specifications
| Product Number | CCH-CP12-D9-P03RJ |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | Ribbon Fiber |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Adapters per Panel | 6 |
| Fiber Count | 12 |
| Pigtail Length | 3 m (9.84 ft) |
| Adapter Type Master Level | SC Duplex |
Design - Adapter
| Housing Color | Green |
| Housing Material | Composite |
| Adapter Style | Standard |
| Adapter Type | SC Duplex |
| Insert | Ceramic |
Connector Specs
| Housing Color | Green |
Specifications - Connector A
| Housing Color | Green |
| Polish | APC |
Ordering Information
| Package Contents | CCH Adapter Panel with 3 m ribbon-pigtail; installation guide |
| Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification