text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, pigtailed, SC Connectors

Corning closet connector housing (CCH) pigtail panels are CCH panels (CCH-CP) with factory-terminated and -tested pigtails installed. They accommodate all industry-standard connector adapter types including the LC, ST® compatible, SC, SC duplex, FC and MT-RJ, as well as the keyed LC. Depending on connector type, they are available in 6-, 8-, 12-, 16- and 24-fiber capacities. Pigtail panels provide easier routing than pigtail modules when the pigtails will be routed and spliced within the same housing. Available with both ribbon and 900 µm tight-buffered MIC® cable types, each CCH pigtail panel is factory terminated and tested. Each module is shipped assembled with adapters and connectorized pigtails installed to the customer’s specifications.Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.

Products

Product Number Product Name
CCH-CP06-59-P03RH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, UPC, 6 F, Single-mode (OS2)
CCH-CP06-91-P03KH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 6 F, 62.5 µm multimode (OM1)
CCH-CP06-E7-P03SH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 6 F, 50 µm multimode (OM4)
CCH-CP06-G7-P03CH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 6 F, 50 µm multimode (OM2)
CCH-CP12-3C-P03RH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Simplex, UPC, 12 F, Single-mode (OS2)
CCH-CP12-59-P03RH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, UPC, 12 F, Single-mode (OS2)
CCH-CP12-59-P03RJ Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, UPC, 12 F, Single-mode (OS2), ribbon fiber
CCH-CP12-6C-P03RH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Simplex, APC, 12 F, Single-mode (OS2)
CCH-CP12-91-P03KH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 12 F, 62.5 µm multimode (OM1)
CCH-CP12-D9-P03RJ Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, APC, 12 F, Single-mode (OS2), ribbon fiber
CCH-CP12-E7-P03SH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 12 F, 50 µm multimode (OM4)
CCH-CP12-G7-P03CH Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 12 F, 50 µm multimode (OM2)