Closet Connector Housing (CCH) Module, pigtailed, SC Connectors
Corning closet connector housing (CCH) pigtail modules accommodate all industry-standard connector adapter types including the LC, ST® compatible, SC, SC duplex, FC and MT-RJ, as well as the keyed LC. Like LANscape® solutions panels, the modules are the same size for 6-, 8-, 12-, 16- and 24-fiber capacities. Each module provides strain-relief for the pigtail and offers the advantage of greater protection to the cables and connectors being installed when the pigtails will be routed and spliced in a separate housing. Available with both ribbon and 900 um tight-buffered MIC® cable types, each CCH module is factory terminated and tested. Each module is shipped assembled with adapters and connectorized pigtails installed to the customer’s specifications.
Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-RM12-3C-P03RH | Closet Connector Housing (CCH) Module, pigtailed, SC connectors, Simplex, UPC, 12 F, Single-mode (OS2) | |
| CCH-RM12-59-P03RH | Closet Connector Housing (CCH) Module, pigtailed, SC connectors, Duplex, UPC, 12 F, Single-mode (OS2) | |
| CCH-RM12-59-P03RJ | Closet Connector Housing (CCH) Module, pigtailed, SC connectors, Duplex, UPC, 12 F, Single-mode (OS2), ribbon fiber | |
| CCH-RM12-59-P06RJ | Closet Connector Housing (CCH) Module, pigtailed, SC connectors, Duplex, UPC, 12 F, Single-mode (OS2), ribbon, 6 m | |
| CCH-RM12-91-P03KH | Closet Connector Housing (CCH) Module, pigtailed, SC connectors, Simplex, UPC, 12 F, Single-mode (OS2) | |
| CCH-RM12-D9-P03RH | Closet Connector Housing (CCH) Module, pigtailed, SC connectors, Duplex, APC, 12 F, Single-mode (OS2) |