

CCH-CP12-A9-P03RH
Closet Connector Housing (CCH) Panel, pigtailed, LC Connectors Duplex, UPC, 12 F, Single-mode (OS2)
General Specifications
Product Number | CCH-CP12-A9-P03RH |
EAN Code | 4056418194554 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Cable type stubbed | MIC® Cable subunit |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 12 |
Pigtail Length | 3 m (9.84 ft) |
Cable Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Blue |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | LC duplex |
Insert | Ceramic |
Connector Specs
Housing Color | Blue |
Specifications - Connector A
Housing Color | Blue |
Polish | UPC |
Ordering Information
Package Contents | CCH Adapter Panel with 3 m pigtail; installation guide |
Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification