Closet Connector Housing (CCH) Panel, pigtailed, SC Connectors
Adapter Type
Adapter Housing Color
Fiber Count
Number of Adapters per Panel
Fiber Category
Adapter Housing Material
Housing Color
Insert Material
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-CP06-59-P03RH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, UPC, 6 F, Single-mode (OS2) | |
| CCH-CP06-91-P03KH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 6 F, 62.5 µm multimode (OM1) | |
| CCH-CP06-E7-P03SH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 6 F, 50 µm multimode (OM4) | |
| CCH-CP06-G7-P03CH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 6 F, 50 µm multimode (OM2) | |
| CCH-CP12-3C-P03RH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Simplex, UPC, 12 F, Single-mode (OS2) | |
| CCH-CP12-59-P03RH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, UPC, 12 F, Single-mode (OS2) | |
| CCH-CP12-59-P03RJ | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, UPC, 12 F, Single-mode (OS2), ribbon fiber | |
| CCH-CP12-6C-P03RH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Simplex, APC, 12 F, Single-mode (OS2) | |
| CCH-CP12-91-P03KH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 12 F, 62.5 µm multimode (OM1) | |
| CCH-CP12-D9-P03RJ | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, APC, 12 F, Single-mode (OS2), ribbon fiber | |
| CCH-CP12-E7-P03SH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 12 F, 50 µm multimode (OM4) | |
| CCH-CP12-G7-P03CH | Closet Connector Housing (CCH) Panel, pigtailed, SC connectors, Duplex, 12 F, 50 µm multimode (OM2) |