EDGE™ Adapter Panel, MTP®
EDGE™ MTP® adapter panels provide a simple interface to mate MTP Connectors. This occurs when connecting MTP trunks to MTP extended trunks, MTP trunks to trunk harnesses and, in 40G multimode networks, connecting MTP trunks to 40G patch cords.
Fiber Category
Fiber Count
24
Number of Adapters per Panel
2
Adapter Housing Color
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-CP24-90 | EDGE™ Adapter Panel, 24 F, 2X MTP® shuttered, Bend-improved single-mode (OS2) | |
| EDGE-CP24-E3 | EDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) | |
| EDGE-CP24-Q6 | EDGE™ Adapter Panel, MTP®, 24 F, 50 µm multimode (OM4), violet |