ETM-7C-Q-2X3
EDGE™ Tap Module 50 µm MM (OM4)
Especificações gerais
| Número do produto | ETM-7C-Q-2X3 |
| Product Type | Module |
| Fiber Category | 50 µm MM (OM4) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 24 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua / Red |
| Adapter Type Front | MTP® |
| Housing Type | Modules |
Cable Design
| Fiber Count | 24 |
Optical Specification - Hardware
| Split Ratio Live/Tap | 70/30 |
Specifications - Connector A
| Connector Type | MTP® (pinned) |
Specifications - Connector B
| Ferrule Material | Composite |
Dimensions
| Height | 12 mm (0.47 in) |
| Width | 90 mm (3.54 in) |
| Depth | 144.3 mm (5.68 in) |
Ordering Information
| Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint