EDGE-CS-PST
EDGE Pass-Through Cassette 12 F, Through Splicing Applications
General Specifications
| Product Number | EDGE-CS-PST |
| Splice option | Yes |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Number of Splice Trays | 1 |
| Adapter Color Front | Green |
| Panel or Module Type | EDGE™ |
| Number of Adapters per Panel | 6 |
Cable Design
| Fiber Count | 12 |
Dimensions
| Height | 12 mm (0.47 in) |
| Width | 90 mm (3.54 in) |
| Depth | 176 mm (6.93 in) |
Shipping Dimensions
| Height | 25 mm (0.98 in) |
| Width | 135 mm (5.31 in) |
| Depth | 247 mm (9.72 in) |
Ordering Information
| Units per Delivery | 1/1 |
| Shipping Height | 25 mm (0.98 in) |
| Shipping Width | 135 mm (5.31 in) |
| Shipping Depth | 247 mm (9.72 in) |