EDGE™ Tap Module

EDGE Tap module for traditional LC duplex systems enables the customer to manage the monitoring access points via the patch cord infrastructure zone at the front of the cabinets. The Edge Tap Module enables passive optical tapping of the network while reducing downtime and link loss, and increasing rack space utilization and density.
Connector Type A
Fiber Count
Number of Adapters per Panel
Fiber Category
Connector Type B
Products
Product Number | Product Name | |
---|---|---|
ETM-5A-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE | |
ETM-5A-G-DMX | EDGE™ Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), 4 red LC duplex adapters for wavelength TAP (DeMux), 2 blue Ldapters for LIVE linkC duplex a | |
ETM-5A-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE | |
ETM-5B-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity | |
ETM-5B-G-S | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A) | |
ETM-5B-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity | |
ETM-5C-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports | |
ETM-5C-G-R | EDGE™ Tap Module Single-mode (OS2), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned black MTP adapters labelled LIVE, enables six monitored ports | |
ETM-5C-Q | EDGE™ Solutions Mounting Bracket for mounting 4U housings into 23-in racks or cabinets | |
ETM-5C-Q-R | EDGE™ Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned aqua MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports | |
ETM-7A-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE | |
ETM-7A-G-DMX | EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 4 red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link | |
ETM-7A-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE | |
ETM-7B-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity | |
ETM-7B-G-S | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A) | |
ETM-7B-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports | |
ETM-7B-Q-S | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A) | |
ETM-7C-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports | |
ETM-7C-G-R | EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports | |
ETM-7C-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned aqua MTP adapters labeled LIVE, enables six 10G monitored ports or one 40G monitored ports | |
ETM-7C-Q-2X3 | EDGE™ Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), three front-mounted pinned MTP® adapters labeled TAP, three front mounted pinned MTP adapters labeled LIVE and two rear mounted MTP adapters labeled LIVE. Enables three parallel optics monitored ports when used in links containing EDGE conversion modules. | |
ETM-7C-Q-R | EDGE™ Tap Module 50 µm MM (OM4), 70/30 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned aqua MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports |