text.skipToContent text.skipToNavigation

ECL-CP-SCPARK

Eclipse® Hardware Connector Panel  Stores up to 10 individual SC connectors

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Panel or Module Type Eclipse Hardware
Ordering Information
Units per Delivery 1/1
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Compatible with the complete Eclipse® Hardware Product Family
Same panels can be used in rack- and wall-mountable housings