ECL-UMB-MOD
Eclipse® Hardware Connector Panel Gen 3 splitter module adapter panel (no splitter included)
General Specifications
Product Number | ECL-UMB-MOD |
Product Type | Panels and Modules |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Eclipse Hardware |
Panel or Module Type | Eclipse Hardware |
Ordering Information
Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Compatible with the complete Eclipse® Hardware Product Family
Same panels can be used in rack- and wall-mountable housings