text.skipToContent text.skipToNavigation

FiberManager™ System Splice Cassette

The FiberManager™ system premises splice cabinet (PSC) is designed to manage splicing between optical fiber cables located in customer premises sites, small central offices, huts and CATV headends, or in exterior locations such as outside plant cabinets or pedestals. The PSC is space-efficient, easy to install and can be wall-mounted or installed in a unistrut or 23-in frame.

Each PSC accommodates up to six cables and six splice cassettes for up to 144 fiber splices in a rugged, water-resistant cabinet that is designed for easy access and re-entry. Splice cassettes and watertight connectors are ordered separately. Fibers are organized and protected in FiberManager system splice cassettes that permit ready identification and access to all splices.

Splice cassettes accommodate fusion, QNC, heat-shrink fusion, mass fusion and mechanical splices. The splice cassette is designed to maintain a minimum fiber bend radius of 1.5 in (380 mm) throughout. Slack fiber and tubing is stored inside each module so that any module can be removed from the cabinet for splicing or maintenance without disturbing the others. The internal guides are carefully engineered to provide fiber management of the bend radius throughout the cabinet, ensuring a simple and secure installation without congestion.

Product Type Wall-Mountable Hardware

Products

Product Number Product Name
A0391180 FiberManager™ System Splice Cassette, QFMST1A splice tray, gray (Splice Pak™ splice protector), holds 32 splices per tray
P0628339 FiberManager™ System Splice Cassette, QNC splice tray cover
QFMQNC12Q FiberManager™ System Splice Cassette, QNC tray, holds 24 splices per tray