

CMM-SM72-8990G
Plug & Play™ 6x6 Mesh Modules 72 F, MTP to MTP, Bend-improved Single-mode (OS2)
You might also be interested in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Type Master Level | MTP® |
Adapter Color Front | Black |
Adapter Type Front | MTP® |
Panel or Module Type | CCH |
Optical Specification - Hardware
Module Insertion Loss, Max | 1 dB |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Ferrule Material | Composite |
Dimensions
Height | 6.12 in |
Width | 1.4 mm (0.06 in) |
Depth | 5.26 in |
Weight | 0.41 kg |
Ordering Information
Shipping Weight | 0.524 kg |
Units per Delivery | 1/1 |