Plug & Play™ Universal Module, LC
The Plug & Play™ modules provide the interface between the MTP® on the trunk and the LC or SC duplex jumpers that will then connect directly into the electronics. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. Specially designed indents in the shutters ensure that the end faces of the connectors are never touched. These shutters replace the standard dust caps that typically once removed are never replaced, exposing the interior end faces to dust particles and possible damage.
Adapter Color Back
Aqua
Fiber Count
Number of Adapters per Panel
Fiber Category
50 µm MM (OM4)
Adapter Color
Aqua
Products
Product Number | Product Name | |
---|---|---|
CCH-UM12-05-93Q | Plug & Play™ Universal Module, LC, Low-Loss, 12 F, Shuttered LC Duplex to MTP®, OM4 | |
CCH-UM24-05-93Q | Plug & Play™ Universal Module, MTP® to LC Duplex Shuttered, Low-Loss, 24 F, (OM4) |