CCH-BM20-04-A8G
Plug and Play™ Breakout Module 20 F, Shuttered LC to 24f MTP®, Single-mode (OS2)
General Specifications
| Product Number | CCH-BM20-04-A8G |
| Product Type | Panels and Modules |
| Fiber Category | Single-mode (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 20 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Black |
| Adapter Color Front | Blue |
| Adapter Type Front | Shuttered LC |
| Housing Type | CCH |
| Number of Adapters per Panel | 10 |
Cable Design
| Polarity | 100G Breakout |
Optical Specification - Hardware
| Insertion Loss | 1.0 dB |
Ordering Information
| Units per Delivery | 1/1 |