CCH-BM20-05-A7Q
Plug and Play™ Breakout Module 20 F, Shuttered LC to 24f MTP®, 50 µm multimode (OM4)
General Specifications
| Product Number | CCH-BM20-05-A7Q |
| Product Type | Panels and Modules |
| Fiber Category | 50 µm MM (OM4) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 20 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC |
| Housing Type | CCH |
| Number of Adapters per Panel | 10 |
Cable Design
| Polarity | 100G Breakout |
Optical Specification - Hardware
| Insertion Loss | 0.75 dB |
Ordering Information
| Units per Delivery | 1/1 |