CJP-01U-P
Pretium® Jumper Management Panel 1U, provides jumper management in a 1.75 inch rack space
You might also be interested in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 439 mm (17.28 in) |
Depth | 1305 mm (51.38 in) |
Ordering Information
Package Contents | Closet Jumper Management Panel 1U; 23 Mouting Brackets; Flush Mount Brackets; #12-24 and #10-32 mounting screws |
Shipping Weight | 1.4 kg |
Height Unit | 1 U |
Units per Delivery | 1/1 |