

PF2MBAFF2RLANNNN2PADQ
Centrix™ Frame Centrix™ Frame, 7ft
General Specifications
Product Number | PF2MBAFF2RLANNNN2PADQ |
Product Type | Frames and Cable Managers |
Access Type | Front access |
Lockable | No |
Mounting Type | Floor-mount |
Application | Central Office |
Security | Not Secured[not-secured] |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Material | Metal |
Color | Platinum |
Dimensions
Height | 2134 mm (84.02 in) |
Width | 902 mm (35.51 in) |
Depth | 305 mm (12.01 in) |
Ordering Information
Package Contents | Optical Distribution Frame Assembly, Installation Instructions |
Units per Delivery | 1/1 |