PF2ZAAHK1RLNNNNN0PADQ
Centrix™ Frame Cable access frame with right side jumper routing and no walls
General Specifications
| Product Number | PF2ZAAHK1RLNNNNN0PADQ |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Floor-mount |
| Application | Central Office |
| Security | Not Secured[not-secured] |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | TopBottom |
Dimensions
| Weight | 160 kg |
Ordering Information
| Package Contents | Frame and miscellaneous hardware (no mounting hardware) |
| Units per Delivery | 1/1 |